Menu Search

Non-Locking Wire Saddles

In stock

Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.

Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.

These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.

  • Material: Nylon 6/6
  • Colour: Black and Natural
  • UL94 HB, UL94 V0 and UL94 V2 flame rated options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
107 results
Product SKUs information
Item Code Price range Availability Inside Width Compatible Hole Diameter Base Width Inside Height Maximum Compatible Panel Thickness Base Length View
£ 0.23 - £ 0.2636 Request the lead time here
35.0 mm
9.5 mm
43.0 mm
44.0 mm
2.0 mm
55.0 mm
WSBH-2-19 £ 0.1949 - £ 0.2244 136379 In stock
11.1 mm
7.9 mm
11.1 mm
11.2 mm
18.0 mm
£ 0.1949 - £ 0.2244 850 In stock
11.1 mm
7.9 mm
11.1 mm
28.2 mm
35.0 mm
£ 0.1695 - £ 0.1951 18611 In stock
5.6 mm
3.5 mm
12.7 mm
2.4 mm
1.6 mm
4.8 mm
£ 0.228 - £ 0.2597 Request the lead time here
5.6 mm
3.5 mm
20.3 mm
5.7 mm
1.6 mm
8.5 mm
£ 0.1695 - £ 0.1951 8223 In stock
6.8 mm
8.0 mm
18.0 mm
3.0 mm
2.6 mm
5.6 mm
£ 0.1817 - £ 0.2073 68639 In stock
10.2 mm
4.8 mm
10.2 mm
11.4 mm
2.0 mm
16.4 mm
£ 0.1817 - £ 0.2073 32576 In stock
10.2 mm
5.7 mm
10.2 mm
5.7 mm
1.6 mm
9.3 mm
OFNS-13-187-01 £ 0.1878 - £ 0.2134 69700 In stock
21.2 mm
4.7 mm
26.8 mm
19.0 mm
2.0 mm
28.2 mm
OFNS-13-250-01 £ 0.1878 - £ 0.2134 15431 In stock
21.2 mm
6.3 mm
26.8 mm
19.0 mm
2.0 mm
28.2 mm
£ 0.1878 - £ 0.2134 5000 In stock
21.2 mm
7.9 mm
26.8 mm
19.0 mm
1.6 mm
28.2 mm
£ 0.2159 - £ 0.2454 10753 In stock
21.2 mm
9.5 mm
26.8 mm
19.0 mm
2.0 mm
28.2 mm
£ 0.20 - £ 0.2292 1490 In stock
35.0 mm
9.5 mm
43.0 mm
44.0 mm
2.0 mm
55.0 mm
£ 0.1695 - £ 0.1951 6000 In stock
11.1 mm
7.9 mm
11.1 mm
5.8 mm
13.2 mm
WSBH-3-01 £ 0.1695 - £ 0.1951 18494 In stock
11.1 mm
7.9 mm
11.1 mm
20.1 mm
27.2 mm
£ 0.1709 - £ 0.1709 Request the lead time here
6.4 mm
7.9 mm
8.7 mm
£ 0.2548 - £ 0.2756 18623 In stock
5.6 mm
3.5 mm
12.7 mm
2.4 mm
1.6 mm
4.8 mm
£ 0.1695 - £ 0.1951 27783 In stock
7.1 mm
4.7 mm
16.6 mm
4.8 mm
1.6 mm
8.0 mm
£ 0.2353 - £ 0.2707 8998 In stock
6.8 mm
8.0 mm
18.0 mm
3.0 mm
2.6 mm
5.6 mm
£ 0.2268 - £ 0.2597 11790 In stock
10.2 mm
4.8 mm
10.2 mm
11.4 mm
2.0 mm
16.4 mm
  • of 6
Cable Grommet Push In 44.0 mm 35.0 mm PA

OFNS28-S9.5M-19

Price Range
£ 0.2636 - £ 0.23

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Round
  • Compatible Hole Diameter
    9.5 mm
Cable Grommet Push In 11.2 mm 11.1 mm PA

WSBH-2-19

Price Range
£ 0.2244 - £ 0.1949

Stock Levels
136379 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    7.9 mm
Cable Grommet Push In 28.2 mm 11.1 mm PA

WSBH-4-19

Price Range
£ 0.2244 - £ 0.1949

Stock Levels
850 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    7.9 mm
Cable Grommet Arrowhead, Winged 2.4 mm 5.6 mm PA

WS-SE1-1-01

Price Range
£ 0.1951 - £ 0.1695

Stock Levels
18611 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Arrowhead, Winged
  • Material
    PA
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    3.5 mm
Cable Grommet Arrowhead, Winged 5.7 mm 5.6 mm PA

WS-SE1-3-19

Price Range
£ 0.2597 - £ 0.228

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Arrowhead, Winged
  • Material
    PA
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    3.5 mm
Cable Grommet Arrowhead, Winged 3.0 mm 6.8 mm PA

WS-SE3-1-01

Price Range
£ 0.1951 - £ 0.1695

Stock Levels
8223 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Arrowhead, Winged
  • Material
    PA
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    8.0 mm
Cable Grommet Arrowhead, Winged 11.4 mm 10.2 mm PA

WS-SE-A-2-01

Price Range
£ 0.2073 - £ 0.1817

Stock Levels
68639 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Arrowhead, Winged
  • Material
    PA
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    4.8 mm
Cable Grommet Arrowhead, Winged 5.7 mm 10.2 mm PA

WS-SE-A-4-01

Price Range
£ 0.2073 - £ 0.1817

Stock Levels
32576 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Arrowhead, Winged
  • Material
    PA
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    5.7 mm
Cable Grommet Push In 19.0 mm 21.2 mm PA

OFNS-13-187-01

Price Range
£ 0.2134 - £ 0.1878

Stock Levels
69700 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Round
  • Compatible Hole Diameter
    4.7 mm
Cable Grommet Push In 19.0 mm 21.2 mm PA

OFNS-13-250-01

Price Range
£ 0.2134 - £ 0.1878

Stock Levels
15431 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Round
  • Compatible Hole Diameter
    6.3 mm
Cable Grommet Push In 19.0 mm 21.2 mm PA

OFNS-13-312-01

Price Range
£ 0.2134 - £ 0.1878

Stock Levels
5000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Round
  • Compatible Hole Diameter
    7.9 mm
Cable Grommet Push In 19.0 mm 21.2 mm PA

OFNS13-S9.5M-19

Price Range
£ 0.2454 - £ 0.2159

Stock Levels
10753 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Round
  • Compatible Hole Diameter
    9.5 mm
Cable Grommet Push In 44.0 mm 35.0 mm PA

OFNS28-S9.5-01B

Price Range
£ 0.2292 - £ 0.20

Stock Levels
1490 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Round
  • Compatible Hole Diameter
    9.5 mm
Cable Grommet Push In 5.8 mm 11.1 mm PA

WSBH-1-01

Price Range
£ 0.1951 - £ 0.1695

Stock Levels
6000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    7.9 mm
Cable Grommet Push In 20.1 mm 11.1 mm PA

WSBH-3-01

Price Range
£ 0.1951 - £ 0.1695

Stock Levels
18494 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    7.9 mm
Wire Saddle Push In 8.7 mm 6.4 mm PA

BHCS1-10M-01

Price Range
£ 0.1709 - £ 0.1709

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Blind Hole
  • Compatible Hole Diameter
    7.9 mm
Cable Grommet Arrowhead, Winged 2.4 mm 5.6 mm PA

WS-SE1-1-19

Price Range
£ 0.2756 - £ 0.2548

Stock Levels
18623 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Arrowhead, Winged
  • Material
    PA
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    3.5 mm
Cable Grommet Arrowhead, Winged 4.8 mm 7.1 mm PA

WS-SE2-1-01

Price Range
£ 0.1951 - £ 0.1695

Stock Levels
27783 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Arrowhead, Winged
  • Material
    PA
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    4.7 mm
Cable Grommet Push-in 3.0 mm 6.8 mm PA

WS-SE3-1-19

Price Range
£ 0.2707 - £ 0.2353

Stock Levels
8998 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push-in
  • Material
    PA
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    8.0 mm
Cable Grommet Arrowhead, Winged 11.4 mm 10.2 mm PA

WS-SE-A-2-19

Price Range
£ 0.2597 - £ 0.2268

Stock Levels
11790 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Arrowhead, Winged
  • Material
    PA
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    4.8 mm