Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.
Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.
These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | Compatible Hole Diameter | Base Width | Inside Height | Maximum Compatible Panel Thickness | Base Length | View | |||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.185 - £ 0.2102 | In production |
1.13 in
28.7 mm
|
0.311 in
7.9 mm
|
1.35 in
34.3 mm
|
0.988 in
25.1 mm
|
0.063 in
1.6 mm
|
1.354 in
34.4 mm
|
||||
£ 0.2571 - £ 0.2787 | 846 In stock |
0.437 in
11.1 mm
|
0.15 in
3.8 mm
|
0.61 in
15.5 mm
|
0.358 in
9.1 mm
|
|
0.642 in
16.3 mm
|
||||
£ 0.7069 - £ 0.7069 | 25961 In stock |
0.437 in
11.1 mm
|
0.15 in
3.8 mm
|
0.61 in
15.5 mm
|
1.039 in
26.4 mm
|
|
1.311 in
33.3 mm
|
||||
WWSB-3-148A-RT | £ 0.2751 - £ 0.2967 | 71843 In stock |
0.748 in
19.0 mm
|
0.209 in
5.3 mm
|
0.984 in
25.0 mm
|
0.748 in
19.0 mm
|
|
0.988 in
25.1 mm
|
|||
£ 0.3478 - £ 0.3478 | 23991 In stock |
0.402 in
10.2 mm
|
0.402 in
10.2 mm
|
0.374 in
9.5 mm
|
0.449 in
11.4 mm
|
|
0.626 in
15.9 mm
|
||||
OFNSB16-19A2-RT | £ 0.4061 - £ 0.4409 | 500 In stock |
1.13 in
28.7 mm
|
0.031 in
0.8 mm
|
0.748 in
19.0 mm
|
0.988 in
25.1 mm
|
|
0.984 in
25.0 mm
|
|||
£ 0.3423 - £ 0.3423 | 500 In stock |
0.886 in
22.5 mm
|
0.252 in
6.4 mm
|
1.469 in
37.3 mm
|
0.728 in
18.5 mm
|
|
1.35 in
34.3 mm
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue