Non-slip rubber pads are ideal to cover the levelers on machines or conveyors. These pads can bear heavy loads and provide extra friction to prevent movement and slipping.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Number of Mounting Holes | Material | Base Diameter | View | |
|---|---|---|---|---|---|---|---|
| £ 1.5171 - £ 1.8124 | 60 In stock |
3.15 in
80.0 mm
|
2
|
Rubber
|
2.756 in
70.0 mm
|
||
| 10547526 | £ 0.8874 - £ 1.0646 | Request the lead time here |
2.362 in
60.0 mm
|
2
|
Rubber
|
1.969 in
50.0 mm
|
|
| £ 0.2154 - £ 0.2197 | 4671 In stock |
1.083 in
27.5 mm
|
1
|
PP
|
1.969 in
50.0 mm
|
||
| £ 0.6659 - £ 0.7934 | Request the lead time here |
1.969 in
50.0 mm
|
2
|
Rubber
|
1.654 in
42.0 mm
|
||
| 10120101 | £ 0.3203 - £ 0.3274 | Request the lead time here |
1.575 in
40.0 mm
|
1
|
TPE/TPV - PIR
|
1.575 in
40.0 mm
|
|
| 10629123 | £ 2.2555 - £ 2.6985 | Request the lead time here |
3.937 in
100.0 mm
|
2
|
Rubber
|
3.504 in
89.0 mm
|
|
| £ 0.8874 - £ 1.0646 | 24 In stock |
2.362 in
60.0 mm
|
2
|
Rubber
|
1.969 in
50.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue