Quantity | Unit price |
---|---|
180 - 1799 | £ 0.7752 |
1800 + | £ 0.2354 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Blue |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Inside Diameter | 34.9 mm |
Inside Diameter | 1.374 in |
Inside Height | 22.2 mm |
Inside Height | 0.874 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue