Menu Search

Cap 6.0 mm (ID) 22.0 mm (H) PE Black

Standard round end caps are ideal for protecting threaded or non-threaded tubing, pipes and rods, the design of these longer caps helps to prevent accidental displacement.
Item code:

3603000

10992 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.4615
1000 - 1999 £ 0.2198
2000 - 4999 £ 0.1412
5000 + £ 0.0945
Standard pack: 1000

Order in multiple of 100

Total price:

£ 46.15

100 x £ 0.4615

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Low Density Polyethylene
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us