Menu Search

Cap 8.0 mm (ID) 28.6 mm (H) PE Yellow

Standard round end caps are ideal for protecting threaded or non-threaded tubing, pipes and rods, the design of these longer caps helps to prevent accidental displacement.
Item code:

3605000

10000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 1999 £ 0.2161
2000 - 4999 £ 0.1401
5000 + £ 0.0945
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 216.10

1000 x £ 0.2161

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Low Density Polyethylene
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us