Menu Search

Cap 30.0 mm (ID) 19.0 mm (H) PP Grey

Standard round end caps are ideal for protecting threaded or non-threaded tubing, pipes and rods. The design of these longer caps helps to prevent accidental displacement.
Item code:

3634000

1194 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 £ 1.1564
500 - 999 £ 0.5506
1000 - 2999 £ 0.4397
3000 + £ 0.3714
Standard pack: 500

Order in multiple of 50

Total price:

£ 57.82

50 x £ 1.1564

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Full Material Polypropylene
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us