Menu Search

Cap 37.5 mm (ID) 21.5 mm (H) PE Natural

Standard round end caps are ideal for protecting threaded or non-threaded tubing, pipes and rods. The design of these longer caps helps to prevent accidental displacement.
Item code:

3644000

1000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.9155
1000 - 1999 £ 0.4359
2000 - 4999 £ 0.3098
5000 + £ 0.2358
Standard pack: 1000

Order in multiple of 100

Total price:

£ 91.55

100 x £ 0.9155

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us