Menu Search

Cap 38.3 mm (ID) 27.7 mm (H) PE Yellow

Standard round end caps are ideal for protecting threaded or non-threaded tubing, pipes and rods, the design of these longer caps helps to prevent accidental displacement.
Item code:

3646000

2311 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
120 - 1199 £ 0.6375
1200 + £ 0.3159
Standard pack: 1200

Order in multiple of 120

Total price:

£ 76.50

120 x £ 0.6375

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Low Density Polyethylene
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us