Menu Search

Cap 47.5 mm (ID) 73.5 mm (H) PE Black

Standard round end caps are ideal for protecting threaded or non-threaded tubing, pipes and rods. The design of these longer caps helps to prevent accidental displacement.
Item code:

3650000

600 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 299 £ 2.2798
300 + £ 1.106
Standard pack: 300

Order in multiple of 30

Total price:

£ 68.39

30 x £ 2.2798

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material High Density Polyethylene
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us