Menu Search

Cap 56.0 mm (ID) 69.0 mm (H) PE Black

Standard round end caps are ideal for protecting threaded or non-threaded tubing, pipes and rods. The design of these longer caps helps to prevent accidental displacement.
Item code:

3655000

1000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 £ 1.8918
250 - 999 £ 0.9008
1000 + £ 0.7609
Standard pack: 250

Order in multiple of 25

Total price:

£ 47.30

25 x £ 1.8918

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Low Density Polyethylene
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us