Menu Search

Cap 76.0 mm (ID) 80.5 mm (H) PE Black

Standard round end caps are ideal for protecting threaded or non-threaded tubing, pipes and rods. The design of these longer caps helps to prevent accidental displacement.
Item code:

3662000

30 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 2.6476
100 + £ 1.2607
Standard pack: 100

Order in multiple of 10

Total price:

£ 26.48

10 x £ 2.6476

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Low Density Polyethylene
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us