Menu Search

NPT Thread Plug 1.0" Blue LDPE

Item code:

EN-1

1393 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
150 - 1499 £ 0.8625
1500 + £ 0.3285
Standard pack: 1500

Order in multiple of 150

Total price:

£ 129.38

150 x £ 0.8625

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Colour Blue
Full Material Low Density Polyethylene
Compatible Thread Sizes (All) 1.0"
Outside Diameter Range 27.7 - 30.5 mm
Inside Diameter Range 26.2 mm
Commodity Code 3926909790
Flange Diameter 34.1 mm
Compatible Thread Standard NPT

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us