10154359
EN-3/4
| Quantity | Unit price |
|---|---|
| 250 - 2499 | £ 0.8451 |
| 2500 + | £ 0.3217 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| FD | 27.8 mm |
|---|---|
| FD | 1.094 in |
| ID | 0.811 in |
| ID | 20.6 mm |
| od2 | 0.87 in |
| od2 | 22.1 mm |
| od1 | 0.976 in |
| od1 | 24.8 mm |
| Colour | Blue |
| Compatible Thread Sizes (All) | 3/4" |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue