Quantity | Unit price |
---|---|
100 - 499 | £ 0.8018 |
500 - 999 | £ 0.7851 |
1000 + | £ 0.7698 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Nut Size | M14 |
---|---|
B | 22.0 mm |
B | 0.866 in |
C | 22.0 mm |
C | 0.866 in |
D | 18.0 mm |
D | 0.709 in |
Colour | Grey |
Full Material | Low Density Polyethylene |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.