Quantity | Unit price |
---|---|
50 - 249 | £ 1.1645 |
250 - 999 | £ 1.1422 |
1000 + | £ 1.1186 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Nut Size | M20 |
---|---|
B | 30.0 mm |
B | 1.181 in |
C | 48.0 mm |
C | 1.89 in |
D | 45.0 mm |
D | 1.772 in |
Colour | Grey |
Full Material | Low Density Polyethylene |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.