Menu Search

Lock Nut M5 8.0 mm Steel Natural

This hexagonal lock nut is made from zinc plated steel and is designed to absorb vibration and prevent loosening of the nut. Refer to DIN985 and ISO 10511.
Item code:

348050040952

6740 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.0642
1000 + £ 0.0629
Standard pack: 500

Order in multiple of 500

Total price:

£ 32.10

500 x £ 0.0642

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M5
Contact Surface Flat
Nut Form Locking
Nut Shape Hexagonal
Material Steel
Finish Zinc Plated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us