Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0599 |
5000 - 19999 | £ 0.0539 |
20000 + | £ 0.0485 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 5.6 mm |
---|---|
Compatible Hole Diameter | 0.22 in |
Panel Thickness | 4.0 mm |
Panel Thickness | 0.157 in |
Head Diameter | 8.7 mm |
Head Diameter | 0.343 in |
Colour | Natural |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Key Hole Clip |
Rivet Head Shape | Truss |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue