Menu Search

O-Rings & Kits Metric

In stock

O-ring seals provide a tight seal in flanged connections that prevents fluid or gas leakage. Typically inserted into the flange grooves to provide a tight fit, and a secure seal.

The radial cross-section of the O-ring provides consistent sealing force and a snug fit. When used in static situations, they create a seal between two stationary components. When used in dynamic situations, they seal between a fixed part and a moving element.

Used in various applications such as hydraulic systems, pneumatic systems, fluid power systems, or oil and gas.

  • Flexible and resilient. It is able to endure the pressures and temperatures in hydraulic systems, which guarantees consistent performance even in harsh conditions.
  • Suitable for both static and dynamic applications.
  • Contains metric O-rings and the related kits.
Material: FPM 75, NBR Colour: Black Series Code: SRV0061, SR6151, SRV0060, SRV0059

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 2
52 results
Product SKUs information
Essentra Part Number Price range Availability W ID Material Type View
Request the lead time here
3.0 mm
19.5 mm
FPM
Individual Part
£ 0.1856 - £ 0.1856 Request the lead time here
1.6 mm
12.1 mm
FPM
Individual Part
Request the lead time here
3.0 mm
32.5 mm
FPM
Individual Part
£ 0.1386 - £ 0.1386 2103 In stock
1.6 mm
6.1 mm
FPM
Individual Part
700 In stock
2.4 mm
14.6 mm
FPM
Individual Part
600 In stock
1.6 mm
10.1 mm
FPM
Individual Part
£ 0.6817 - £ 0.6817 Request the lead time here
3.0 mm
31.5 mm
FPM
Individual Part
900 In stock
2.4 mm
6.6 mm
FPM
Individual Part
£ 23.0757 - £ 23.0757 Request the lead time here
NBR
Metric O-Ring Kit
£ 150.0349 - £ 150.0349 1 In stock
FPM
Metric O-Ring Kit
£ 0.1743 - £ 0.1743 Request the lead time here
3.0 mm
39.5 mm
NBR
Individual Part
£ 0.0578 - £ 0.0578 105 In stock
2.4 mm
11.6 mm
NBR
Individual Part
Request the lead time here
3.0 mm
26.5 mm
NBR
Individual Part
£ 0.1156 - £ 0.1156 Request the lead time here
3.0 mm
24.5 mm
NBR
Individual Part
Request the lead time here
1.6 mm
4.1 mm
FPM
Individual Part
£ 0.1743 - £ 0.1743 Request the lead time here
3.0 mm
32.5 mm
NBR
Individual Part
£ 0.0578 - £ 0.0578 282 In stock
1.6 mm
10.1 mm
NBR
Individual Part
£ 0.0466 - £ 0.0466 1275 In stock
2.4 mm
6.6 mm
NBR
Individual Part
£ 0.0578 - £ 0.0578 Request the lead time here
2.4 mm
14.6 mm
NBR
Individual Part
100 In stock
3.0 mm
31.5 mm
NBR
Individual Part
  • of 3
O-Ring 19.5 mm 3.0 mm FPM Black

10406069


Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    19.5 mm
  • Number of Pieces
    6
  • Type
    Individual Part
  • Colour
    Black
O-Ring 12.1 mm 1.6 mm FPM Black

10405987

Price Range
£ 0.1856 - £ 0.1856

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    12.1 mm
  • Number of Pieces
    15
  • Type
    Individual Part
  • Colour
    Black
O-Ring 32.5 mm 3.0 mm FPM Black

10406106


Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    32.5 mm
  • Number of Pieces
    6
  • Type
    Individual Part
  • Colour
    Black
O-Ring 6.1 mm 1.6 mm FPM Black

10405956

Price Range
£ 0.1386 - £ 0.1386

Stock Levels
2103 In stock
Attributes
  • W
    1.6 mm
  • ID
    6.1 mm
  • Number of Pieces
    15
  • Type
    Individual Part
  • Colour
    Black
O-Ring 14.6 mm 2.4 mm FPM Black

10406052


Stock Levels
700 In stock
Attributes
  • W
    2.4 mm
  • ID
    14.6 mm
  • Number of Pieces
    10
  • Type
    Individual Part
  • Colour
    Black
O-Ring 10.1 mm 1.6 mm FPM Black

10405970


Stock Levels
600 In stock
Attributes
  • W
    1.6 mm
  • ID
    10.1 mm
  • Number of Pieces
    15
  • Type
    Individual Part
  • Colour
    Black
O-Ring 31.5 mm 3.0 mm FPM Black

10406090

Price Range
£ 0.6817 - £ 0.6817

Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    31.5 mm
  • Number of Pieces
    6
  • Type
    Individual Part
  • Colour
    Black
O-Ring 6.6 mm 2.4 mm FPM Black

10406014


Stock Levels
900 In stock
Attributes
  • W
    2.4 mm
  • ID
    6.6 mm
  • Number of Pieces
    10
  • Type
    Individual Part
  • Colour
    Black
NBR Ring Seal Kit Metric O-Ring

10385159

Price Range
£ 23.0757 - £ 23.0757

Stock Levels
Request the lead time here
Attributes
  • Includes
    15 x 600695, 15 x 600696, 15 x 600697, 15 x 600698, 15 x 600699, 15 x 600700, 10 x 600701, 10 x 600702, 10 x 600703, 10 x 600704, 10 x 600705, 10 x 600706, 6 x 600707, 6 x 600708, 6 x 600709, 6 x 600710, 6 x 600711, 6 x 600712 O-Ring
  • Number of Pieces
    186
  • Type
    Metric O-Ring Kit
  • Colour
    Black
  • Full Material
    Nitrile Butadiene Rubber
Metric O-Ring Ring Seal Kit Fluoroelastomer 75 FPM

10385166

Price Range
£ 150.0349 - £ 150.0349

Stock Levels
1 In stock
Attributes
  • Includes
    15 x 600713, 15 x 600714, 15 x 600715, 15 x 600716, 15 x 600717, 15 x 600718, 10 x 600719, 10 x 600720, 10 x 600721, 10 x 600722, 10 x 600723, 10 x 600724, 6 x 600725, 6 x 600726, 6 x 600727, 6 x 600728, 6 x 600729, 6 x 600730 O-Ring
  • Number of Pieces
    186
  • Type
    Metric O-Ring Kit
  • Colour
    Black
  • Full Material
    Fluoroelastomer 75
O-Ring 39.5 mm 3.0 mm NBR Black

10405932

Price Range
£ 0.1743 - £ 0.1743

Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    39.5 mm
  • Number of Pieces
    6
  • Type
    Individual Part
  • Colour
    Black
O-Ring 11.6 mm 2.4 mm NBR Black

10405864

Price Range
£ 0.0578 - £ 0.0578

Stock Levels
105 In stock
Attributes
  • W
    2.4 mm
  • ID
    11.6 mm
  • Number of Pieces
    10
  • Type
    Individual Part
  • Colour
    Black
O-Ring 26.5 mm 3.0 mm NBR Black

10405901


Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    26.5 mm
  • Number of Pieces
    6
  • Type
    Individual Part
  • Colour
    Black
O-Ring 24.5 mm 3.0 mm NBR Black

10405895

Price Range
£ 0.1156 - £ 0.1156

Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    24.5 mm
  • Number of Pieces
    6
  • Type
    Individual Part
  • Colour
    Black
O-Ring 4.1 mm 1.6 mm FPM Black

10405949


Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    4.1 mm
  • Number of Pieces
    15
  • Type
    Individual Part
  • Colour
    Black
O-Ring 32.5 mm 3.0 mm NBR Black

10405925

Price Range
£ 0.1743 - £ 0.1743

Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    32.5 mm
  • Number of Pieces
    6
  • Type
    Individual Part
  • Colour
    Black
O-Ring 10.1 mm 1.6 mm NBR Black

10405772

Price Range
£ 0.0578 - £ 0.0578

Stock Levels
282 In stock
Attributes
  • W
    1.6 mm
  • ID
    10.1 mm
  • Number of Pieces
    15
  • Type
    Individual Part
  • Colour
    Black
O-Ring 6.6 mm 2.4 mm NBR Black

10405833

Price Range
£ 0.0466 - £ 0.0466

Stock Levels
1275 In stock
Attributes
  • W
    2.4 mm
  • ID
    6.6 mm
  • Number of Pieces
    10
  • Type
    Individual Part
  • Colour
    Black
O-Ring 14.6 mm 2.4 mm NBR Black

10405871

Price Range
£ 0.0578 - £ 0.0578

Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    14.6 mm
  • Number of Pieces
    10
  • Type
    Individual Part
  • Colour
    Black
O-Ring 31.5 mm 3.0 mm NBR Black

10405918


Stock Levels
100 In stock
Attributes
  • W
    3.0 mm
  • ID
    31.5 mm
  • Number of Pieces
    6
  • Type
    Individual Part
  • Colour
    Black