Menu Search

O-Rings & Kits Metric

In stock

O-ring seals provide a tight seal in flanged connections that prevents fluid or gas leakage. Typically inserted into the flange grooves to provide a tight fit, and a secure seal.

The radial cross-section of the O-ring provides consistent sealing force and a snug fit. When used in static situations, they create a seal between two stationary components. When used in dynamic situations, they seal between a fixed part and a moving element.

Used in various applications such as hydraulic systems, pneumatic systems, fluid power systems, or oil and gas.

  • Flexible and resilient. It is able to endure the pressures and temperatures in hydraulic systems, which guarantees consistent performance even in harsh conditions.
  • Suitable for both static and dynamic applications.
  • Contains metric O-rings and the related kits.
Material: FPM 75, NBR Colour: Black Series Code: SRV0061, SR6151, SRV0060, SRV0059

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 2
52 results
Product SKUs information
Essentra Part Number Price range Availability W ID Material Type View
£ 0.0423 - £ 0.0442 70 In stock
2.4 mm
5.6 mm
NBR
2
Request the lead time here
3.0 mm
26.5 mm
NBR
2
£ 0.0423 - £ 0.0486 599 In stock
1.6 mm
4.1 mm
NBR
2
£ 0.0423 - £ 0.0442 Request the lead time here
2.4 mm
7.6 mm
NBR
2
£ 0.1587 - £ 0.1658 Request the lead time here
3.0 mm
39.5 mm
NBR
2
Request the lead time here
2.4 mm
11.6 mm
NBR
2
£ 0.2133 - £ 0.3206 9 In stock
2.4 mm
9.6 mm
NBR
2
£ 0.053 - £ 0.0552 Request the lead time here
1.6 mm
10.1 mm
NBR
2
£ 0.053 - £ 0.0552 94 In stock
1.6 mm
12.1 mm
NBR
2
£ 0.0423 - £ 0.0442 100 In stock
1.6 mm
8.1 mm
NBR
2
£ 150.0349 - £ 150.0349 1 In stock
FPM
Metric O-Ring Kit
£ 23.0757 - £ 23.0757 Request the lead time here
NBR
Metric O-Ring Kit
£ 0.0466 - £ 0.0466 Request the lead time here
1.6 mm
6.1 mm
NBR
Individual Part
10405741 £ 0.0466 - £ 0.0466 1360 In stock
1.6 mm
4.1 mm
NBR
Individual Part
£ 0.0578 - £ 0.0578 77 In stock
1.6 mm
12.1 mm
NBR
Individual Part
£ 0.0466 - £ 0.0466 Request the lead time here
1.6 mm
8.1 mm
NBR
Individual Part
£ 0.0578 - £ 0.0578 1263 In stock
2.4 mm
9.6 mm
NBR
Individual Part
£ 0.1156 - £ 0.1156 100 In stock
3.0 mm
24.5 mm
NBR
Individual Part
£ 0.0578 - £ 0.0578 1266 In stock
1.6 mm
14.1 mm
NBR
Individual Part
£ 0.1156 - £ 0.1156 908 In stock
3.0 mm
19.5 mm
NBR
Individual Part
  • of 3
O-Ring 5.6 mm 2.4 mm NBR Black

10358443

Price Range
£ 0.0442 - £ 0.0423

Stock Levels
70 In stock
Attributes
  • W
    2.4 mm
  • ID
    5.6 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 26.5 mm 3.0 mm NBR Black

10358504


Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    26.5 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 4.1 mm 1.6 mm NBR Black

10358382

Price Range
£ 0.0486 - £ 0.0423

Stock Levels
599 In stock
Attributes
  • W
    1.6 mm
  • ID
    4.1 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 7.6 mm 2.4 mm NBR Black

10358450

Price Range
£ 0.0442 - £ 0.0423

Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    7.6 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 39.5 mm 3.0 mm NBR Black

10358511

Price Range
£ 0.1658 - £ 0.1587

Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    39.5 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 11.6 mm 2.4 mm NBR Black

10358474


Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    11.6 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 9.6 mm 2.4 mm NBR Black

10358467

Price Range
£ 0.3206 - £ 0.2133

Stock Levels
9 In stock
Attributes
  • W
    2.4 mm
  • ID
    9.6 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 10.1 mm 1.6 mm NBR Black

10358412

Price Range
£ 0.0552 - £ 0.053

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    10.1 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 12.1 mm 1.6 mm NBR Black

10358429

Price Range
£ 0.0552 - £ 0.053

Stock Levels
94 In stock
Attributes
  • W
    1.6 mm
  • ID
    12.1 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 8.1 mm 1.6 mm NBR Black

10358405

Price Range
£ 0.0442 - £ 0.0423

Stock Levels
100 In stock
Attributes
  • W
    1.6 mm
  • ID
    8.1 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
Metric O-Ring Ring Seal Kit Fluoroelastomer 75 FPM

10385166

Price Range
£ 150.0349 - £ 150.0349

Stock Levels
1 In stock
Attributes
  • Includes
    15 x 600713, 15 x 600714, 15 x 600715, 15 x 600716, 15 x 600717, 15 x 600718, 10 x 600719, 10 x 600720, 10 x 600721, 10 x 600722, 10 x 600723, 10 x 600724, 6 x 600725, 6 x 600726, 6 x 600727, 6 x 600728, 6 x 600729, 6 x 600730 O-Ring
  • Number of Pieces
    186
  • Type
    Metric O-Ring Kit
  • Colour
    Black
  • Full Material
    Fluoroelastomer 75
NBR Ring Seal Kit Metric O-Ring

10385159

Price Range
£ 23.0757 - £ 23.0757

Stock Levels
Request the lead time here
Attributes
  • Includes
    15 x 600695, 15 x 600696, 15 x 600697, 15 x 600698, 15 x 600699, 15 x 600700, 10 x 600701, 10 x 600702, 10 x 600703, 10 x 600704, 10 x 600705, 10 x 600706, 6 x 600707, 6 x 600708, 6 x 600709, 6 x 600710, 6 x 600711, 6 x 600712 O-Ring
  • Number of Pieces
    186
  • Type
    Metric O-Ring Kit
  • Colour
    Black
  • Full Material
    Nitrile Butadiene Rubber
O-Ring 6.1 mm 1.6 mm NBR Black

10405758

Price Range
£ 0.0466 - £ 0.0466

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    6.1 mm
  • Number of Pieces
    15
  • Type
    Individual Part
  • Colour
    Black
O-Ring 4.1 mm 1.6 mm NBR Black

10405741

Price Range
£ 0.0466 - £ 0.0466

Stock Levels
1360 In stock
Attributes
  • W
    1.6 mm
  • ID
    4.1 mm
  • Number of Pieces
    15
  • Type
    Individual Part
  • Colour
    Black
O-Ring 12.1 mm 1.6 mm NBR Black

10405789

Price Range
£ 0.0578 - £ 0.0578

Stock Levels
77 In stock
Attributes
  • W
    1.6 mm
  • ID
    12.1 mm
  • Number of Pieces
    15
  • Type
    Individual Part
  • Colour
    Black
O-Ring 8.1 mm 1.6 mm NBR Black

10405765

Price Range
£ 0.0466 - £ 0.0466

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    8.1 mm
  • Number of Pieces
    15
  • Type
    Individual Part
  • Colour
    Black
O-Ring 9.6 mm 2.4 mm NBR Black

10405857

Price Range
£ 0.0578 - £ 0.0578

Stock Levels
1263 In stock
Attributes
  • W
    2.4 mm
  • ID
    9.6 mm
  • Number of Pieces
    10
  • Type
    Individual Part
  • Colour
    Black
O-Ring 24.5 mm 3.0 mm NBR Black

10405895

Price Range
£ 0.1156 - £ 0.1156

Stock Levels
100 In stock
Attributes
  • W
    3.0 mm
  • ID
    24.5 mm
  • Number of Pieces
    6
  • Type
    Individual Part
  • Colour
    Black
O-Ring 14.1 mm 1.6 mm NBR Black

10405796

Price Range
£ 0.0578 - £ 0.0578

Stock Levels
1266 In stock
Attributes
  • W
    1.6 mm
  • ID
    14.1 mm
  • Number of Pieces
    15
  • Type
    Individual Part
  • Colour
    Black
O-Ring 19.5 mm 3.0 mm NBR Black

10405888

Price Range
£ 0.1156 - £ 0.1156

Stock Levels
908 In stock
Attributes
  • W
    3.0 mm
  • ID
    19.5 mm
  • Number of Pieces
    6
  • Type
    Individual Part
  • Colour
    Black