Menu Search

O-Rings & Kits ORFS

In stock

O-ring face seals provide a tight seal in flanged connections that prevents fluid or gas leaks. Typically inside into the flange grooves to provide a tight fit, and a secure seal.

The radial cross-section of the O-ring provides consistent sealing force and a snug fit. When used in static situations, they create a seal between two stationary components. When used in dynamic situations, they seal between a fixed part and a moving element.

Used in various applications such as hydraulic systems, pneumatic systems, fluid power systems, or oil and gas.

  • Flexible and resilient. It is able to endure the pressures and temperatures in hydraulic systems, which guarantees consistent performance even in harsh conditions.
  • Suitable for both static and dynamic applications.
  • Contains O-ring face seals (ORFs) with the related kits.
Material: NBR Colour: Black Series Code: SR6160, SRV0069

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
15 results
Product SKUs information
Essentra Part Number Price range Availability W ID Type View
Request the lead time here
1.7 mm
7.6 mm
2
£ 0.0636 - £ 0.0661 Request the lead time here
1.7 mm
18.8 mm
2
£ 0.0491 - £ 0.0511 Request the lead time here
1.7 mm
9.2 mm
2
10386224 £ 0.0307 - £ 0.0307 80 In stock
1.8 mm
9.3 mm
2
10386217 £ 0.0307 - £ 0.0307 Request the lead time here
1.8 mm
7.7 mm
2
£ 0.0694 - £ 0.0694 Request the lead time here
1.8 mm
18.8 mm
2
£ 0.0847 - £ 0.0847 Request the lead time here
1.8 mm
23.5 mm
2
£ 0.0618 - £ 0.0618 Request the lead time here
1.8 mm
15.6 mm
2
£ 0.0537 - £ 0.0537 Request the lead time here
1.8 mm
12.4 mm
2
£ 0.1117 - £ 0.1117 800 In stock
1.8 mm
29.9 mm
2
10385265 £ 18.4832 - £ 18.4832 8 In stock
1
£ 0.1063 - £ 0.1361 Request the lead time here
1.7 mm
23.5 mm
2
Request the lead time here
1.7 mm
15.6 mm
2
£ 0.0491 - £ 0.0511 Request the lead time here
1.7 mm
12.4 mm
2
£ 0.102 - £ 0.1063 Request the lead time here
1.7 mm
29.9 mm
2
O-Ring 7.6 mm 1.7 mm NBR Black

10358573


Stock Levels
Request the lead time here
Attributes
  • ID
    7.6 mm
  • W
    1.7 mm
  • Colour
    Black
  • Full Material
    Nitrile Butadiene Rubber
  • Number of Pieces
    100
O-Ring 18.8 mm 1.7 mm NBR Black

10358610

Price Range
£ 0.0661 - £ 0.0636

Stock Levels
Request the lead time here
Attributes
  • ID
    18.8 mm
  • W
    1.7 mm
  • Colour
    Black
  • Full Material
    Nitrile Butadiene Rubber
  • Number of Pieces
    100
O-Ring 9.2 mm 1.7 mm NBR Black

10358580

Price Range
£ 0.0511 - £ 0.0491

Stock Levels
Request the lead time here
Attributes
  • ID
    9.2 mm
  • W
    1.7 mm
  • Colour
    Black
  • Full Material
    Nitrile Butadiene Rubber
  • Number of Pieces
    100
O-Ring 9.3 mm 1.8 mm NBR Black

10386224

Price Range
£ 0.0307 - £ 0.0307

Stock Levels
80 In stock
Attributes
  • ID
    9.3 mm
  • W
    1.8 mm
  • Colour
    Black
  • Full Material
    Fluoroelastomer 75
  • Number of Pieces
    100
O-Ring 7.7 mm 1.8 mm NBR Black

10386217

Price Range
£ 0.0307 - £ 0.0307

Stock Levels
Request the lead time here
Attributes
  • ID
    7.7 mm
  • W
    1.8 mm
  • Colour
    Black
  • Full Material
    Fluoroelastomer 75
  • Number of Pieces
    100
O-Ring 18.8 mm 1.8 mm NBR Black

10386255

Price Range
£ 0.0694 - £ 0.0694

Stock Levels
Request the lead time here
Attributes
  • ID
    18.8 mm
  • W
    1.8 mm
  • Colour
    Black
  • Full Material
    Fluoroelastomer 75
  • Number of Pieces
    100
O-Ring 23.5 mm 1.8 mm NBR Black

10386262

Price Range
£ 0.0847 - £ 0.0847

Stock Levels
Request the lead time here
Attributes
  • ID
    23.5 mm
  • W
    1.8 mm
  • Colour
    Black
  • Full Material
    Fluoroelastomer 75
  • Number of Pieces
    100
O-Ring 15.6 mm 1.8 mm NBR Black

10386248

Price Range
£ 0.0618 - £ 0.0618

Stock Levels
Request the lead time here
Attributes
  • ID
    15.6 mm
  • W
    1.8 mm
  • Colour
    Black
  • Full Material
    Fluoroelastomer 75
  • Number of Pieces
    100
O-Ring 12.4 mm 1.8 mm NBR Black

10386231

Price Range
£ 0.0537 - £ 0.0537

Stock Levels
Request the lead time here
Attributes
  • ID
    12.4 mm
  • W
    1.8 mm
  • Colour
    Black
  • Full Material
    Fluoroelastomer 75
  • Number of Pieces
    100
O-Ring 29.9 mm 1.8 mm NBR Black

10386279

Price Range
£ 0.1117 - £ 0.1117

Stock Levels
800 In stock
Attributes
  • ID
    29.9 mm
  • W
    1.8 mm
  • Colour
    Black
  • Full Material
    Fluoroelastomer 75
  • Number of Pieces
    100
NBR Ring Seal Kit 1 ORFS O-Ring

10385265

Price Range
£ 18.4832 - £ 18.4832

Stock Levels
8 In stock
Attributes
  • Includes
    Item 490170-490176.
  • Colour
    Black
  • Full Material
    Nitrile Butadiene Rubber
  • Number of Pieces
    230
  • Type
    1
O-Ring 23.5 mm 1.7 mm NBR Black

10358627

Price Range
£ 0.1361 - £ 0.1063

Stock Levels
Request the lead time here
Attributes
  • ID
    23.5 mm
  • W
    1.7 mm
  • Colour
    Black
  • Full Material
    Nitrile Butadiene Rubber
  • Number of Pieces
    100
O-Ring 15.6 mm 1.7 mm NBR Black

10358603


Stock Levels
Request the lead time here
Attributes
  • ID
    15.6 mm
  • W
    1.7 mm
  • Colour
    Black
  • Full Material
    Nitrile Butadiene Rubber
  • Number of Pieces
    100
O-Ring 12.4 mm 1.7 mm NBR Black

10358597

Price Range
£ 0.0511 - £ 0.0491

Stock Levels
Request the lead time here
Attributes
  • ID
    12.4 mm
  • W
    1.7 mm
  • Colour
    Black
  • Full Material
    Nitrile Butadiene Rubber
  • Number of Pieces
    100
O-Ring 29.9 mm 1.7 mm NBR Black

10358634

Price Range
£ 0.1063 - £ 0.102

Stock Levels
Request the lead time here
Attributes
  • ID
    29.9 mm
  • W
    1.7 mm
  • Colour
    Black
  • Full Material
    Nitrile Butadiene Rubber
  • Number of Pieces
    100