Menu Search

O-Rings & Kits SAE Flange

In stock

These O-rings are precisely engineered to accommodate SAE flange connectors. They provide a tight seal that prevents fluid or gas leaks. Typically inserted into the flange grooves to provide a tight fit, and a secure seal.

Delivers a constant sealing force and a tight fit. For use in static applications, where a seal is created between two stationary components.

Used in various applications such as hydraulic systems, pneumatic systems, fluid power systems, or oil and gas.

  • Versatile seal that is dependable and resilient, and that is able to ensure hydraulic system pressures and temperatures. Also resistant to oils, chemicals, and other pollutants.
  • Suitable for static applications.
  • Contains O-ring SAE flanges and the related kits.
Material: NBR Colour: Black Series Code: SR6154, SRV0067

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
7 results
Product SKUs information
Essentra Part Number Price range Availability W ID Type View
£ 0.3175 - £ 0.3175 Request the lead time here
3.0 mm
56.7 mm
2
10385272 £ 0.1615 - £ 0.1615 Request the lead time here
2.4 mm
18.7 mm
2
£ 34.6136 - £ 34.6136 Request the lead time here
1
10385296 500 In stock
2.4 mm
32.9 mm
2
400 In stock
2.4 mm
25.0 mm
2
Request the lead time here
2.4 mm
37.8 mm
2
10385319 £ 0.2409 - £ 0.2409 2299 In stock
2.4 mm
47.2 mm
2
O-Ring 56.7 mm 3.5 mm NBR Black

10385326

Price Range
£ 0.3175 - £ 0.3175

Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    56.7 mm
  • Colour
    Black
  • Full Material
    Nitrile Butadiene Rubber
  • Number of Pieces
    100
O-Ring 18.7 mm 3.5 mm NBR Black

10385272

Price Range
£ 0.1615 - £ 0.1615

Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    18.7 mm
  • Colour
    Black
  • Full Material
    Nitrile Butadiene Rubber
  • Number of Pieces
    100
SAE Flange O-Ring Ring Seal Kit

10385203

Price Range
£ 34.6136 - £ 34.6136

Stock Levels
Request the lead time here
Attributes
  • Includes
    Item 490050-490055.
  • Colour
    Black
  • Full Material
    Nitrile Butadiene Rubber
  • Number of Pieces
    125
  • Type
    1
O-Ring 32.9 mm 3.5 mm NBR Black

10385296


Stock Levels
500 In stock
Attributes
  • W
    2.4 mm
  • ID
    32.9 mm
  • Colour
    Black
  • Full Material
    Nitrile Butadiene Rubber
  • Number of Pieces
    100
O-Ring 25.0 mm 3.5 mm NBR Black

10385289


Stock Levels
400 In stock
Attributes
  • W
    2.4 mm
  • ID
    25.0 mm
  • Colour
    Black
  • Full Material
    Nitrile Butadiene Rubber
  • Number of Pieces
    100
O-Ring 37.8 mm 3.5 mm NBR Black

10385302


Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    37.8 mm
  • Colour
    Black
  • Full Material
    Nitrile Butadiene Rubber
  • Number of Pieces
    100
O-Ring 47.2 mm 3.5 mm NBR Black

10385319

Price Range
£ 0.2409 - £ 0.2409

Stock Levels
2299 In stock
Attributes
  • W
    2.4 mm
  • ID
    47.2 mm
  • Colour
    Black
  • Full Material
    Nitrile Butadiene Rubber
  • Number of Pieces
    100