Quantity | Unit price |
---|---|
1 - 9 | £ 47.61 |
10 - 19 | £ 42.85 |
20 - 49 | £ 40.47 |
50 - 99 | £ 38.09 |
100 + | £ 33.33 |
d1 tol. h9 | 26.0 |
---|---|
d2 | 8.0 |
d3 | 16.0 |
h1 | 45.0 |
h2 | 15.0 |
h3 | 3.0 |
h4 | 2.0 |
m | M20 x 1.5 |
w | 2.5 |
Clamping force N | 7.0 |
Shear strength N | 1800.0 |
Tensile strength N | 1800.0 |
Material | Steel |
Commodity Code | 8466209800 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue