Quantity | Unit price |
---|---|
1 - 9 | £ 50.78 |
10 - 19 | £ 45.70 |
20 - 49 | £ 43.16 |
50 - 99 | £ 40.62 |
100 + | £ 35.55 |
For single panel thickness | 3-27 |
---|---|
For pin dia. | 6.0 |
d1 | M16 x 1.0 |
d2 | 11.0 |
d3 | 19.0 |
h1 | 23.0 |
h2 | 19.0 |
l1 | 9.5 |
Clamping force N | 6.0 |
Shear strength N | 1100.0 |
Tensile strength N | 250.0 |
Material | Stainless Steel |
Commodity Code | 8466209800 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue