Quantity | Unit price |
---|---|
1 - 9 | £ 49.75 |
10 - 19 | £ 44.78 |
20 - 49 | £ 42.29 |
50 - 99 | £ 39.80 |
100 + | £ 34.83 |
For single panel thickness | 6-10 |
---|---|
For pin dia. | 6.0 |
d1 tol. h9 | 14.0 |
d2 | 25.0 |
d3 | 25.0 |
d4 | 21.0 |
d6 | M2 x 0.4 |
h1 | 23.0 |
h2 | 6.5 |
l1 | 5.5 |
Clamping force N | 7.0 |
Shear strength N | 1100.0 |
Tensile strength N | 250.0 |
Material | Steel |
Commodity Code | 8466209800 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue