Quantity | Unit price |
---|---|
1 - 9 | £ 46.57 |
10 - 19 | £ 41.91 |
20 - 49 | £ 39.58 |
50 - 99 | £ 37.26 |
100 + | £ 32.60 |
Handle Type | T-Handle |
---|---|
Handle Material | Plastic |
For single panel thickness | 6-14 |
Clamping force N | 90.0 |
d1 -0.04|-0.08 | 8.0 |
d3 | 34.0 |
d5 | 28.0 |
d6 | M3 x 0.5 |
h1 | 38.0 |
h2 | 36.5 |
h3 | 10.0 |
Weight g | 100.0 |
l1 | 17.0 |
l2 | 5.5 |
Shear strength N | 3200.0 |
Tensile strength N | 400.0 |
Material | Steel |
Commodity Code | 8466209800 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.