Menu Search

Open/Closed Universal Cable Bushings

In stock

Open Bushings that are universal in nature feature an easy to push in design. This allows them to easily lock into place at common panel thickesses. The split design allows side entry of pre-assembled cords, cables or tubes that have segments larger than the bushings internal diameter, such as connectors.

They offer ideal protection for wires, cables and tubing from unfinished, sharp edges. The open design allows the bushing to be assembled into holes that already contain a bundle. They can be adjusted to accept various diameters and shapes. Effortlessly installed with fingertip pressure, meaning no tools are required for installation.

  • Material: Nylon 6/6
  • Colour: Black
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
4 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Panel Thickness Range View
10163252 £ 0.3004 - £ 0.3004 13200 In stock
£ 0.3302 - £ 0.3302 17279 In stock
£ 0.1913 - £ 0.1913 11345 In stock
10163238 £ 0.1899 - £ 0.1899 15358 In stock
Snap Fit Bushing Open 3.0 mm Nylon 6/6

10163252

Price Range
£ 0.3004 - £ 0.3004

Stock Levels
13200 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Open
  • Flange Thickness
    1.0 mm
  • Head Diameter
    27.0 mm
  • Maximum Panel Thickness
    3.0 mm
Snap Fit Bushing Open 3.0 mm Nylon 6/6

10163269

Price Range
£ 0.3302 - £ 0.3302

Stock Levels
17279 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Open
  • Flange Thickness
    1.0 mm
  • Head Diameter
    29.5 mm
  • Maximum Panel Thickness
    3.0 mm
Snap Fit Bushing Open 3.0 mm Nylon 6/6

10163245

Price Range
£ 0.1913 - £ 0.1913

Stock Levels
11345 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Open
  • Flange Thickness
    1.0 mm
  • Head Diameter
    23.8 mm
  • Maximum Panel Thickness
    3.0 mm
Snap Fit Bushing Open 3.0 mm Nylon 6/6

10163238

Price Range
£ 0.1899 - £ 0.1899

Stock Levels
15358 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Open
  • Flange Thickness
    1.0 mm
  • Head Diameter
    21.8 mm
  • Maximum Panel Thickness
    3.0 mm