Menu Search

Cable Grommet 8.0 mm 11.5 mm 15.0 mm 1.5 mm

Provides protection against abrasion for wires passing through metal panels with sharp edges.
Item code:

042080111407

22383 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.1431
1000 + £ 0.1389
Standard pack: 500

Order in multiple of 500

Total price:

£ 71.55

500 x £ 0.1431

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Type Quick Fit Grommet
Compatible Hole Diameter 11.5 mm
Inside Diameter 8.0 mm
Overall Diameter 15.0 mm
Overall Height 9.0 mm
Panel Thickness 1.5 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us