Menu Search

Cable Grommet 10.0 mm 15.0 mm 20.0 mm 4.0 mm

Provides protection against abrasion for wires passing through metal panels with sharp edges.
Item code:

042100169928

17007 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.5919
500 - 999 £ 0.5808
1000 + £ 0.5683
Standard pack: 100

Order in multiple of 100

Total price:

£ 59.19

100 x £ 0.5919

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Thermo Plastic Elastomer
Type Quick Fit Grommet
Compatible Hole Diameter 15.0 mm
Inside Diameter 10.0 mm
Overall Diameter 20.0 mm
Overall Height 9.0 mm
Panel Thickness 4.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us