Menu Search

Cable Grommet 11.0 mm 11.0 mm 20.0 mm 1.6 mm

Provides protection against abrasion for wires passing through metal panels with sharp edges.
Item code:

042110069907

2596 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.6837
500 - 999 £ 0.6698
1000 + £ 0.6559
Standard pack: 100

Order in multiple of 100

Total price:

£ 68.37

100 x £ 0.6837

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Type Quick Fit Grommet
Body Diameter 14.0 mm
Body Length 1.6 mm
Compatible Hole Diameter 14.0 mm
Inside Diameter 11.0 mm
Overall Diameter 20.0 mm
Overall Height 5.5 mm
Panel Thickness 1.6 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us