Menu Search

Grommet 11.0 mm 11.0 mm 20.0 mm 4.0 mm

This Quick Fit Grommet provides protection against abrasion for wires passing through metal panels with sharp edges. Its snap-in design allows for quick and easy installation. Black and made from PVC. Replaces Item No.(s): 42100169907
Item code:

20019204

11147 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.742
500 - 999 £ 0.7281
1000 + £ 0.7128
Standard pack: 100

Order in multiple of 100

Total price:

£ 74.20

100 x £ 0.742

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Type Quick Fit Grommet
Body Diameter 14.0 mm
Body Length 1.6 mm
Compatible Hole Diameter 15.0 mm
Inside Diameter 11.0 mm
Overall Diameter 20.0 mm
Overall Height 9.0 mm
Panel Thickness 4.0 mm
Commodity Code 3926909790

Product 20019204 replaces:

Cable Grommet 11.0 mm 11.0 mm 20.0 mm 4.0 mm
Item code: 042100169907

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us