Quick Fit Grommets, also known as Open Grommets, snap neatly and quickly into position. These simple Open Rubber Grommets have a beveled edge that allows for quick fit installation, requiring pressure from only one side to easily and quickly secure into a panel.
Grommet - Open Type are ideal when access to the other side of the panel is restricted. Our Open Grommet range is available in a choice of rubber materials, including; Polyvinyl Chloride (PVC), Thermoplastic Elastomer (TPE) and Silicone Rubber.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
---|---|---|---|---|---|---|
QFG-16200 | £ 0.1695 - £ 0.1764 | 26478 In stock |
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.059 in
1.5 mm
|
|
£ 0.3446 - £ 0.3515 | 9941 In stock |
0.709 in
18.0 mm
|
0.551 in
14.0 mm
|
0.059 in
1.5 mm
|
||
QFG-16220 | £ 0.1367 - £ 0.2105 | 3606 In stock |
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
|
16200 | £ 0.0586 - £ 0.1334 | Request the lead time here |
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.059 in
1.5 mm
|
|
16204 | £ 0.1246 - £ 0.2605 | 8079 In stock |
0.63 in
16.0 mm
|
0.472 in
12.0 mm
|
0.059 in
1.5 mm
|
|
£ 0.2306 - £ 0.4846 | 5572 In stock |
1.024 in
26.0 mm
|
0.866 in
22.0 mm
|
0.059 in
1.5 mm
|
||
£ 0.1031 - £ 0.1779 | 7687 In stock |
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
||
16216 | £ 0.1417 - £ 0.297 | 5060 In stock |
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
0.079 in
2.0 mm
|
|
£ 0.0586 - £ 0.1334 | 6736 In stock |
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
£ 0.1246 - £ 0.2605 | Request the lead time here |
0.63 in
16.0 mm
|
0.472 in
12.0 mm
|
0.118 in
3.0 mm
|
||
£ 0.2306 - £ 0.4846 | 4000 In stock |
1.024 in
26.0 mm
|
0.866 in
22.0 mm
|
0.118 in
3.0 mm
|
||
£ 0.2487 - £ 0.2529 | 49559 In stock |
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
0.024 in
0.6 mm
|
||
£ 0.1389 - £ 0.1431 | 7473 In stock |
0.453 in
11.5 mm
|
0.315 in
8.0 mm
|
0.059 in
1.5 mm
|
||
£ 0.2904 - £ 0.2959 | 21592 In stock |
0.433 in
11.0 mm
|
0.276 in
7.0 mm
|
0.059 in
1.5 mm
|
||
£ 0.5405 - £ 0.5405 | 6390 In stock |
0.866 in
22.0 mm
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
||
QFG-16223 | £ 0.2973 - £ 0.3029 | 10117 In stock |
0.551 in
14.0 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
|
16201 | £ 0.0826 - £ 0.1738 | Request the lead time here |
0.433 in
11.0 mm
|
0.276 in
7.0 mm
|
0.059 in
1.5 mm
|
|
16205 | £ 0.1156 - £ 0.2431 | 69482 In stock |
0.709 in
18.0 mm
|
0.551 in
14.0 mm
|
0.059 in
1.5 mm
|
|
£ 0.3029 - £ 0.6331 | 7800 In stock |
1.102 in
28.0 mm
|
0.945 in
24.0 mm
|
0.059 in
1.5 mm
|
||
£ 0.10 - £ 0.2107 | 24640 In stock |
0.551 in
14.0 mm
|
0.394 in
10.0 mm
|
0.079 in
2.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.