Quick Fit Grommets, also known as Open Grommets, snap neatly and quickly into position. These simple Open Rubber Grommets have a beveled edge that allows for quick fit installation, requiring pressure from only one side to easily and quickly secure into a panel.
Grommet - Open Type are ideal when access to the other side of the panel is restricted. Our Open Grommet range is available in a choice of rubber materials, including; Polyvinyl Chloride (PVC), Thermoplastic Elastomer (TPE) and Silicone Rubber.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
---|---|---|---|---|---|---|
£ 0.4696 - £ 1.0891 | Request the lead time here |
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
0.232 in
5.9 mm
|
||
£ 0.6559 - £ 0.6837 | Request the lead time here |
0.551 in
14.0 mm
|
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
||
£ 0.5683 - £ 0.5919 | 16100 In stock |
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
0.157 in
4.0 mm
|
||
16201 | £ 0.0826 - £ 0.1738 | Request the lead time here |
0.433 in
11.0 mm
|
0.276 in
7.0 mm
|
0.059 in
1.5 mm
|
|
16205 | £ 0.1156 - £ 0.2431 | 39000 In stock |
0.709 in
18.0 mm
|
0.551 in
14.0 mm
|
0.059 in
1.5 mm
|
|
£ 0.3029 - £ 0.6331 | Request the lead time here |
1.102 in
28.0 mm
|
0.945 in
24.0 mm
|
0.059 in
1.5 mm
|
||
£ 0.10 - £ 0.2107 | 6500 In stock |
0.551 in
14.0 mm
|
0.394 in
10.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.1778 - £ 0.3752 | 16000 In stock |
0.866 in
22.0 mm
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.3404 - £ 0.3474 | Request the lead time here |
|
0.709 in
18.0 mm
|
0.138 in
3.5 mm
|
||
QFG-16224 | £ 0.371 - £ 0.3779 | Request the lead time here |
0.63 in
16.0 mm
|
0.472 in
12.0 mm
|
0.118 in
3.0 mm
|
|
£ 0.1093 - £ 0.2296 | 11800 In stock |
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
0.059 in
1.5 mm
|
||
£ 0.4696 - £ 0.4794 | 21500 In stock |
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
0.232 in
5.9 mm
|
||
£ 0.7128 - £ 0.742 | 3000 In stock |
0.591 in
15.0 mm
|
0.433 in
11.0 mm
|
0.157 in
4.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Our website is currently experiencing page loading issues. If you are facing any difficulty, please contact our customer services team directly on 0345 528 0474 or email us at sales@essentracomponents.co.uk and our team will be happy to assist you directly. We apologise for any inconvenience.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.