Menu Search

Open Linear Ball Bushing Carriages

In stock

These Open Linear Ball Bushing Carriages are used in linear motion systems to guide and support moving parts. These are to be used only with hardened steel shafts and the ball bearings allow the carriage to move smoothly along the rail. They are particularly useful for heavy weights and long stroke applications.

The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.

Its unflanged design enables a simple compact installation and integration into existing systems. It can withstand temperatures from 20C to +80C. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.

  • Useful for heavy weights and long stroke applications.
  • It can withstand temperatures from 20C to +80C.
  • It keeps the weight down, take the loads and facilitate the movement.
Series Code: SRL1752

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
6 results
Product SKUs information
Item Code Price range Availability h2 d1 tol H6 h1 h3 ±005 l1 d2 h4 View
£ 51.05 - £ 72.93 48 In stock
36.0
25.0
47.0
62.0
65.0
M6x12
14.0
£ 52.63 - £ 75.19 17 In stock
42.0
30.0
56.0
75.0
70.0
M8x18
15.0
£ 32.77 - £ 46.81 18 In stock
32.0
20.0
39.0
55.0
50.0
M6x12
11.0
£ 126.46 - £ 180.66 7 In stock
60.0
50.0
91.0
113.0
110.0
M10x20
25.0
£ 30.11 - £ 43.01 23 In stock
26.0
16.0
33.0
46.0
45.0
M5x12
9.0
£ 75.75 - £ 108.21 10 In stock
50.0
40.0
72.0
92.0
90.0
M10x20
20.0
Open Linear Ball Bushing Carriage 25.0 65.0 M6x12 Aluminium

20262709

Price Range
£ 72.93 - £ 51.05

Stock Levels
48 In stock
Attributes
  • d1 tol H6
    25.0
  • l1
    65.0
  • d2
    M6x12
  • h1
    47.0
  • h2
    36.0
Open Linear Ball Bushing Carriage 30.0 70.0 M8x18 Aluminium

20262716

Price Range
£ 75.19 - £ 52.63

Stock Levels
17 In stock
Attributes
  • d1 tol H6
    30.0
  • l1
    70.0
  • d2
    M8x18
  • h1
    56.0
  • h2
    42.0
Open Linear Ball Bushing Carriage 20.0 50.0 M6x12 Aluminium

20262693

Price Range
£ 46.81 - £ 32.77

Stock Levels
18 In stock
Attributes
  • d1 tol H6
    20.0
  • l1
    50.0
  • d2
    M6x12
  • h1
    39.0
  • h2
    32.0
Open Linear Ball Bushing Carriage 50.0 110.0 M10x20 Aluminium

20262747

Price Range
£ 180.66 - £ 126.46

Stock Levels
7 In stock
Attributes
  • d1 tol H6
    50.0
  • l1
    110.0
  • d2
    M10x20
  • h1
    91.0
  • h2
    60.0
Open Linear Ball Bushing Carriage 16.0 45.0 M5x12 Aluminium

20262686

Price Range
£ 43.01 - £ 30.11

Stock Levels
23 In stock
Attributes
  • d1 tol H6
    16.0
  • l1
    45.0
  • d2
    M5x12
  • h1
    33.0
  • h2
    26.0
Open Linear Ball Bushing Carriage 40.0 90.0 M10x20 Aluminium

20262730

Price Range
£ 108.21 - £ 75.75

Stock Levels
10 In stock
Attributes
  • d1 tol H6
    40.0
  • l1
    90.0
  • d2
    M10x20
  • h1
    72.0
  • h2
    50.0