Quantity | Unit price |
---|---|
1 - 9 | £ 20.82 |
10 - 19 | £ 18.74 |
20 - 49 | £ 17.70 |
50 - 99 | £ 16.66 |
100 + | £ 14.57 |
d1 tol. h6 | 16.0 |
---|---|
d2 tol. h6 | 26.0 |
l1 | 36.0 |
d3 | 24.9 |
l2 | 24.9 |
l3 | 1.30 |
w1 | 10.0 |
No. of ball circuits | 4.0 |
Dyn. load C max. N | 770.0 |
Static load C0 max. N | 1170.0 |
Weight g | 57.0 |
Material | Steel |
Commodity Code | 8482800090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue