Quantity | Unit price |
---|---|
1 - 9 | £ 24.01 |
10 - 19 | £ 21.61 |
20 - 49 | £ 20.41 |
50 - 99 | £ 19.21 |
100 + | £ 16.81 |
d1 tol. h6 | 20.0 |
---|---|
d2 tol. h6 | 32.0 |
l1 | 45.0 |
d3 | 30.3 |
l2 | 31.5 |
l3 | 1.60 |
w1 | 10.0 |
No. of ball circuits | 5.0 |
Dyn. load C max. N | 860.0 |
Static load C0 max. N | 1370.0 |
Weight g | 91.0 |
Material | Steel |
Commodity Code | 8482800090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue