Quantity | Unit price |
---|---|
1 - 9 | £ 39.90 |
10 - 19 | £ 35.91 |
20 - 49 | £ 33.92 |
50 - 99 | £ 31.92 |
100 + | £ 27.93 |
d1 tol. h6 | 30.0 |
---|---|
d2 tol. h6 | 47.0 |
l1 | 68.0 |
d3 | 44.5 |
l2 | 52.1 |
l3 | 1.85 |
w1 | 12.5 |
No. of ball circuits | 6.0 |
Dyn. load C max. N | 1560.0 |
Static load C0 max. N | 2740.0 |
Weight g | 325.0 |
Material | Steel |
Commodity Code | 8482800090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue