20155957
20155957
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 109.7316 |
| 10 - 19 | £ 98.7564 |
| 20 - 49 | £ 93.2688 |
| 50 - 99 | £ 87.7812 |
| 100 + | £ 76.8162 |
| d1 tol. h6 | 60.0 |
|---|---|
| d2 tol. h6 | 90.0 |
| l1 | 125.0 |
| d3 | 86.5 |
| l2 | 101.7 |
| l3 | 3.15 |
| w1 | 27.2 |
| No. of ball circuits | 6.0 |
| Dyn. load C max. N | 4700.0 |
| Static load C0 max. N | 9990.0 |
| Weight g | 2220.0 |
| Material | Steel |
| Commodity Code | 8482800090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue