Menu Search

Snap Fit Bushing 24.0 mm 0.768 in 1.0-1.6 mm PA Black

Standard Open Bushing protects wires, cables and tubing from sharp and unfinished edges. It provides a smooth, insulated opening. The split design allows assembly in holes that already contain a bundle. The easy push in design allows the bushing to lock into place at common panel thicknesses. Made from tough and resilient heat stabilised UL94 V2 flame rated material.
Item code:

PGSA-2024A

7410 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.3477
1000 - 4999 £ 0.3409
5000 + £ 0.334
Standard pack: 500

Order in multiple of 500

Total price:

£ 173.85

500 x £ 0.3477

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Bushing Type Open
Colour Black
Overall Diameter 27.0 mm
Maximum Cable Bundle Diameter 19.5 mm
Mounting Hole Diameter 24.0 mm
Maximum Panel Thickness 1.6 mm
Overall Height 5.3 mm
Panel Thickness Range 1.0 - 1.6 mm
Full Material Heat Stabilized Nylon 6/6
Material Flammability Standard UL94 V-2
UL/CSA Description UL E320906
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us