Standard Open Bushings with an easy push in design that allows them to lock into place at common panel thicknesses. The split design means they can be assembled into panel holes that already contain a bundle.
Design for the protection of cables, wires and tubing from uneven, unfinished and sharp edges in sheet metal. No tools are needed for installation - simply apply fingertip pressure.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Panel Thickness | Maximum Cable Bundle Diameter | Mounting Hole Diameter | Maximum Panel Thickness | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1899 - £ 0.2012 | 2319 In stock |
0.039 in
1.0 mm
|
|
0.748 in
19.0 mm
|
0.059 in
1.5 mm
|
||
| 10021217 | £ 0.146 - £ 0.1545 | 4500 In stock |
0.039 in
1.0 mm
|
|
0.512 in
13.0 mm
|
0.059 in
1.5 mm
|
|
| £ 0.3458 - £ 0.36 | 6500 In stock |
0.039 in
1.0 mm
|
|
0.945 in
24.0 mm
|
0.063 in
1.6 mm
|
||
| 10163122 | £ 0.1545 - £ 0.1644 | 10500 In stock |
0.031 in
0.8 mm
|
|
0.512 in
13.0 mm
|
0.138 in
3.5 mm
|
|
| £ 0.1779 - £ 0.2196 | 2600 In stock |
0.031 in
0.8 mm
|
|
0.374 in
9.5 mm
|
0.126 in
3.2 mm
|
||
| 10163191 | £ 0.2707 - £ 0.4169 | 8548 In stock |
0.031 in
0.8 mm
|
|
1.094 in
27.8 mm
|
0.126 in
3.2 mm
|
|
| 10021576 | £ 0.231 - £ 0.2466 | 7080 In stock |
0.031 in
0.8 mm
|
|
0.984 in
25.0 mm
|
0.118 in
3.0 mm
|
|
| £ 0.2593 - £ 0.2707 | 35319 In stock |
0.031 in
0.8 mm
|
|
1.5 in
38.1 mm
|
0.126 in
3.2 mm
|
||
| £ 0.312 - £ 0.3315 | 185 In stock |
0.031 in
0.8 mm
|
|
1.252 in
31.8 mm
|
0.126 in
3.2 mm
|
||
| £ 0.1796 - £ 0.2218 | Request the lead time here |
0.028 in
0.7 mm
|
|
0.374 in
9.5 mm
|
0.067 in
1.7 mm
|
||
| £ 0.2324 - £ 0.248 | 2 In stock |
0.039 in
1.0 mm
|
|
0.866 in
22.0 mm
|
0.138 in
3.5 mm
|
||
| £ 0.1828 - £ 0.2257 | 1953 In stock |
0.031 in
0.8 mm
|
|
0.437 in
11.1 mm
|
0.126 in
3.2 mm
|
||
| £ 0.124 - £ 0.1313 | Request the lead time here |
0.031 in
0.8 mm
|
|
0.563 in
14.3 mm
|
0.126 in
3.2 mm
|
||
| 10163214 | £ 0.3002 - £ 0.3336 | Request the lead time here |
0.031 in
0.8 mm
|
|
1.374 in
34.9 mm
|
0.126 in
3.2 mm
|
|
| £ 0.2693 - £ 0.2806 | 4323 In stock |
0.016 in
0.4 mm
|
|
1.142 in
29.0 mm
|
0.043 in
1.1 mm
|
||
| £ 0.3387 - £ 0.3529 | 917 In stock |
0.016 in
0.4 mm
|
|
1.067 in
27.1 mm
|
0.039 in
1.0 mm
|
||
| 10021200 | £ 0.2041 - £ 0.214 | 2669 In stock |
0.016 in
0.4 mm
|
|
0.272 in
6.9 mm
|
0.039 in
1.0 mm
|
|
| 10163139 | £ 0.1644 - £ 0.2043 | 10220 In stock |
0.028 in
0.7 mm
|
|
0.65 in
16.5 mm
|
0.13 in
3.3 mm
|
|
| £ 0.1615 - £ 0.1715 | Request the lead time here |
0.047 in
1.2 mm
|
|
0.63 in
16.0 mm
|
0.138 in
3.5 mm
|
||
| 10021248 | £ 0.1998 - £ 0.214 | 390 In stock |
0.031 in
0.8 mm
|
|
0.866 in
22.0 mm
|
0.063 in
1.6 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue