Quantity | Unit price |
---|---|
200 - 999 | £ 0.2245 |
1000 - 4999 | £ 0.2204 |
5000 - 9999 | £ 0.2163 |
10000 + | £ 0.2108 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Bushing Type | Open |
---|---|
Colour | Black |
Overall Diameter | 20.6 mm |
Overall Diameter | 0.811 in |
Maximum Cable Bundle Diameter | 14.5 mm |
Maximum Cable Bundle Diameter | 0.571 in |
Mounting Hole Diameter | 19.0 mm |
Mounting Hole Diameter | 0.748 in |
Maximum Panel Thickness | 3.3 mm |
Maximum Panel Thickness | 0.13 in |
Overall Height | 11.0 mm |
Overall Height | 0.433 in |
Panel Thickness Range | 1.2 - 3.3 mm |
Panel Thickness Range | 0.047 - 0.13 in |
Full Material | Heat Stabilized Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
UL/CSA Description | UL E320906 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue