Menu Search

Fibre Dust Cap with Chain ST Connector Black

ST connector dust cap. The cap is pushed onto the connector to provide mechanical and environmental protection to unmated adaptors
Essentra Part Number:

10312186

Manufacturer Part Number:

EFA02-11-ASS

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 999 £ 1.5166
1000 + £ 1.4883
Standard pack: 250

Order in multiple of 250

Total price:

£ 379.15

250 x £ 1.5166

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cap Type ST Connector
Colour Black
Full Material Polyvinyl Chloride
Includes Lanyard
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us