Menu Search

Tube Insert Oval 20.0 mm 15.0 mm Black

Oval-shaped Tube Insert that is ideal for adding a high quality, finished appearance to an application. Common applications include furniture and cabinet making. Ideal for popular size gauges of oval tubing. Ribbed for ease of entry and a secure fit. Chrome-plated cap provides enhanced appearance.
Item code:

1348190

5949 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
300 - 2999 £ 0.9849
3000 + £ 0.2862
Standard pack: 3000

Order in multiple of 300

Total price:

£ 295.47

300 x £ 0.9849

Add sample +

Specifications

Imperial
Metric
SKU attributes
Minimum Compatible Wall Thickness 2.0 mm
Maximum Compatible Wall Thickness 1.2 mm
Material PE
Colour Black
Finish Textured
Commodity Code 3923509000

Product 1348190 replaces:

Oval Glide Oval 20.0 mm 10.0 mm Black
Item code: PMO200100

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us