Quantity | Unit price |
---|---|
100 - 499 | £ 0.3974 |
500 - 999 | £ 0.3891 |
1000 + | £ 0.3821 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Minimum Compatible Wall Thickness | 1.5 mm |
---|---|
Minimum Compatible Wall Thickness | 0.059 in |
Maximum Compatible Wall Thickness | 2.0 mm |
Maximum Compatible Wall Thickness | 0.079 in |
Material | PE |
Colour | Black |
Finish | Textured |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.