Quantity | Unit price |
---|---|
10 - 99 | £ 2.9182 |
100 - 499 | £ 1.2993 |
500 - 999 | £ 1.2729 |
1000 - 1499 | £ 1.2479 |
1500 - 1999 | £ 1.2214 |
2000 + | £ 1.195 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Compatible Wall Thickness | 1.2 mm |
---|---|
Maximum Compatible Wall Thickness | 0.047 in |
Material | ABS |
Colour | Natural |
Finish | Chrome |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.