Oval Inserts and Glides are ideal for adding a high quality and a finished appearance to the end of oval tubing. Typically used in furniture and industrial equipment applications, the versatility of materials, finishes and colours provides lots of choice to maximize the aesthetical appearance, and premium fit for your application.
Placed into the ends of oval tubes, such as chairs and table legs. They are available for the most popular sizes and gauges.
Our range has a number of options that allow for easy fitting and removal, and a secure fixing. Ribbed options are featured that provide ease of entry and a positive fit. Long-lasting and durable, you are sure to find an insert for your next project.
Material: PE, ABS Colour: Black, Natural, White, Grey Series Code: SR1558, SR5732, SR1557
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Compatible Wall Thickness | Maximum Compatible Wall Thickness | h | Material | L | L1 | h1 | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.3821 - £ 0.3974 | 3018 In stock |
0.059 in
1.5 mm
|
0.079 in
2.0 mm
|
|
PE
|
|
|
|
||
£ 0.453 - £ 0.471 | 1297 In stock |
0.059 in
1.5 mm
|
0.079 in
2.0 mm
|
|
PE
|
|
|
|
||
£ 0.635 - £ 0.6614 | Request the lead time here |
0.039 in
1.0 mm
|
0.098 in
2.5 mm
|
|
PE
|
|
|
|
||
£ 0.3543 - £ 0.3613 | 46 In stock |
0.039 in
1.0 mm
|
0.098 in
2.5 mm
|
|
PE
|
|
|
|
||
£ 0.1862 - £ 0.1945 | 3748 In stock |
0.039 in
1.0 mm
|
0.098 in
2.5 mm
|
|
PE
|
|
|
|
||
£ 1.4313 - £ 1.4869 | Request the lead time here |
0.039 in
1.0 mm
|
0.079 in
2.0 mm
|
|
PE
|
|
|
|
||
460794 | £ 0.15 - £ 0.4768 | 4953 In stock |
0.059 in
1.5 mm
|
0.079 in
2.0 mm
|
|
PE
|
|
|
|
|
463024 | £ 0.1889 - £ 0.37 | 497 In stock |
0.039 in
1.0 mm
|
0.059 in
1.5 mm
|
|
PE
|
|
|
|
|
£ 0.3015 - £ 0.3465 | 4728 In stock |
0.039 in
1.0 mm
|
0.098 in
2.5 mm
|
|
PE
|
|
|
|
||
£ 0.6878 - £ 1.6779 | Request the lead time here |
|
0.059 in
1.5 mm
|
|
ABS
|
|
|
|
||
£ 0.8727 - £ 2.1339 | 700 In stock |
|
0.047 in
1.2 mm
|
|
ABS
|
|
|
|
||
£ 0.4127 - £ 0.4307 | 18227 In stock |
0.059 in
1.5 mm
|
0.079 in
2.0 mm
|
|
PE
|
|
|
|
||
£ 0.239 - £ 0.2501 | 250 In stock |
0.059 in
1.5 mm
|
0.079 in
2.0 mm
|
|
PE
|
|
|
|
||
£ 0.3418 - £ 0.3571 | 62 In stock |
0.039 in
1.0 mm
|
0.118 in
3.0 mm
|
|
PE
|
|
|
|
||
£ 0.453 - £ 0.471 | Request the lead time here |
0.059 in
1.5 mm
|
0.079 in
2.0 mm
|
|
PE
|
|
|
|
||
£ 0.4683 - £ 0.4877 | 900 In stock |
0.039 in
1.0 mm
|
0.118 in
3.0 mm
|
|
PE
|
|
|
|
||
£ 0.3543 - £ 0.3613 | 400 In stock |
0.039 in
1.0 mm
|
0.098 in
2.5 mm
|
|
PE
|
|
|
|
||
£ 0.1528 - £ 0.321 | 11633 In stock |
0.031 in
0.8 mm
|
0.079 in
2.0 mm
|
|
PE
|
|
|
|
||
£ 0.157 - £ 0.3517 | 2020 In stock |
0.047 in
1.2 mm
|
0.098 in
2.5 mm
|
|
PE
|
|
|
|
||
£ 0.2362 - £ 0.5185 | 486 In stock |
0.047 in
1.2 mm
|
0.059 in
1.5 mm
|
|
PE
|
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.