Quantity | Unit price |
---|---|
100 - 999 | £ 0.8643 |
1000 + | £ 0.8476 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Coating | Zinc Electroplated,Neoprene Cushion |
---|---|
Colour | Black |
Full Material | Cold Rolled Steel;Thermo Plastic Elastomer |
Mounting Method | Screw |
Compatible Cable Diameter Range | 25.4 mm |
Compatible Cable Diameter Range | 1 in |
Operating Temperature Range | -40 - 150 °C |
Operating Temperature Range | -40 - 302 °F |
Overall Width | 16.5 mm |
Overall Width | 0.65 in |
Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.