Quantity | Unit price |
---|---|
100 + | £ 1.1117 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Coating | Zinc Electroplated,Neoprene Cushion |
---|---|
Colour | Black |
Full Material | Cold Rolled Steel;Neoprene Rubber |
Mounting Method | Screw |
Compatible Cable Diameter Range | 25.4 mm |
Compatible Cable Diameter Range | 1 in |
Operating Temperature Range | -60 - 95 °C |
Operating Temperature Range | -76 - 203 °F |
Overall Width | 19.1 mm |
Overall Width | 0.752 in |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue