Quantity | Unit price |
---|---|
1 - 19 | £ 16.5798 |
20 + | £ 11.8427 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Body Material | PA |
---|---|
Cam Material | Acetal |
Colour | Black |
Finish | Black Powder Coated |
Latch Type | Keyed Alike |
Locking Device Required | No |
Overall Depth | 43.7 mm |
Overall Depth | 1.72 in |
Overall Width | 73.0 mm |
Overall Width | 2.874 in |
Commodity Code | 3926909790 |
Overall Length | 86.0 mm |
Overall Length | 3.386 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.