20085339
1222418
| Quantity | Unit price |
|---|---|
| 1000 + | £ 3.5294 |
| A | 2.677 in |
|---|---|
| A | 68.0 mm |
| B | 40.0 mm |
| B | 1.575 in |
| C | 1.693 in |
| C | 43.0 mm |
| D | 1.2 mm |
| D | 0.047 in |
| E | 0.272 in |
| E | 6.9 mm |
| Colour | White |
| Body Material | PP |
| Type | 2 |
| Style | RFID |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue